For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DG 90 - Rotary fitting, angle 90°, ball bearing
Bill of material
DG 90 NW 16 HS
DES
Identifier
DG 90 NW 16 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
20 mm
G
Thread G
M 30 x 2
I2
Length I2
26.5 mm
L2
Length L2
48 mm
I4
Length I4
72.5 mm
L4
Length L4
94.5 mm
S1
Width across flats S1
41 mm
S2
Width across flats S2
36 mm
S3
Width across flats S3
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.